IESNA:LM-63-2002
[TEST]P1559470
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D830-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 703
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
716.3 710.4 706.9 699.9 693.3 685.8 673.2 657.5 645.7 632.3
609.6 581.7 560 535 493.9 446 411.9 378.4 329.4 283.7
256.8 231.2 197.3 166.8 148.1 130.7 107.1 86.9 73.4 61.6
45.9 31.2 23 15.8 6.6 1.6 0
716.3 715.2 713.1 701.1 686.9 665.2 628.5 591.7 568.1 545.6
511.7 477.9 455 431.5 394.4 354.5 326.9 300.7 262.5 226.9
205.4 185.2 157.4 132.8 117.5 103.3 83.7 66.6 55.2 45.3
31.9 20.3 14.6 9.8 4.2 1.1 0
716.3 720 719.3 702.3 680.6 644.7 583.9 525.8 490.4 458.8
413.8 374.2 349.9 327.9 294.8 263 242 223.1 195.6 170.1
154 139.2 117.5 98.8 86.8 75.9 60.4 46.3 37 28.9
17.9 9.4 6.2 3.9 1.8 0.5 0
716.3 719 711.4 669.7 631.9 588.1 519.6 459.3 423.5 391.5
346.8 309 285.8 265.2 235.3 207.7 190.1 174.5 152.1 131.4
118 106.5 89.2 74.5 65.2 56.5 43.8 31.8 24.9 19.1
11.2 5.6 3.6 2.2 1.2 0.3 0
716.3 716.1 698.8 625.8 569.2 519.3 448.9 392.5 360.2 330.5
290.1 256.6 235.3 216.2 189.2 164.5 149.2 135.7 116.3 98.7
87.2 78.3 64.7 53.5 46.6 39.8 29.4 19.1 14.9 11.4
7 4.2 2.8 2 1.2 0.3 0
716.3 714.6 684.7 589 523.1 469.6 400 346.2 315.9 288
250.5 219.7 199.8 181.8 156.9 134.6 120.9 108.7 92.2 77.3
67.8 60.8 50 40.6 34.4 28.4 20.1 12 9.3 7.2
4.8 3.4 2.5 1.8 1.2 0.4 0
716.3 714.4 669 559.5 493.5 438.9 373.1 320.5 290.6 263.8
228.1 198.2 179.4 162.1 138.5 117.8 105 93.4 79.6 67.4
59.8 54 44.9 35.9 28.6 22.5 15.9 10.5 8.2 6.6
4.6 3.2 2.5 1.8 1.2 0.5 0
716.3 714.5 655.9 534.3 468.2 413.2 350.3 298.6 269.3 243.6
209.4 180.2 162.1 145.4 122.9 103.6 91.6 80.9 69.3 59.3
53.2 48.2 40.4 31.4 23.4 17.6 12.4 9.2 7.2 6
4.4 3.1 2.4 1.8 1.2 0.6 0
716.3 715.1 650.4 522.1 455.4 402.1 340.1 288.4 260 235.3
201.9 172.2 154.3 137.4 115.6 97 85.6 76.6 65.8 56.5
51 45.9 37.8 27.4 20.3 15.9 11.4 8.5 6.7 5.6
4.1 2.9 2.2 1.6 1 0.5 0
716.3 715.6 644.9 509.9 442.7 391.1 329.8 278.2 250.7 227
194.5 164.2 146.5 129.4 108.3 90.4 79.6 72.4 62.4 53.7
48.8 43.6 35.3 23.5 17.2 14.3 10.3 7.8 6.2 5.2
3.7 2.7 2.1 1.4 0.8 0.3 0
716.3 715.1 650.4 522.1 455.4 402.1 340.1 288.4 260 235.3
201.9 172.2 154.3 137.4 115.6 97 85.6 76.6 65.8 56.5
51 45.9 37.8 27.4 20.3 15.9 11.4 8.5 6.7 5.6
4.1 2.9 2.2 1.6 1 0.5 0
716.3 714.5 655.9 534.3 468.2 413.2 350.3 298.6 269.3 243.6
209.4 180.2 162.1 145.4 122.9 103.6 91.6 80.9 69.3 59.3
53.2 48.2 40.4 31.4 23.4 17.6 12.4 9.2 7.2 6
4.4 3.1 2.4 1.8 1.2 0.6 0
716.3 714.4 669 559.5 493.5 438.9 373.1 320.5 290.6 263.8
228.1 198.2 179.4 162.1 138.5 117.8 105 93.4 79.6 67.4
59.8 54 44.9 35.9 28.6 22.5 15.9 10.5 8.2 6.6
4.6 3.2 2.5 1.8 1.2 0.5 0
716.3 714.6 684.7 589 523.1 469.6 400 346.2 315.9 288
250.5 219.7 199.8 181.8 156.9 134.6 120.9 108.7 92.2 77.3
67.8 60.8 50 40.6 34.4 28.4 20.1 12 9.3 7.2
4.8 3.4 2.5 1.8 1.2 0.4 0
716.3 716.1 698.8 625.8 569.2 519.3 448.9 392.5 360.2 330.5
290.1 256.6 235.3 216.2 189.2 164.5 149.2 135.7 116.3 98.7
87.2 78.3 64.7 53.5 46.6 39.8 29.4 19.1 14.9 11.4
7 4.2 2.8 2 1.2 0.3 0
716.3 719 711.4 669.7 631.9 588.1 519.6 459.3 423.5 391.5
346.8 309 285.8 265.2 235.3 207.7 190.1 174.5 152.1 131.4
118 106.5 89.2 74.5 65.2 56.5 43.8 31.8 24.9 19.1
11.2 5.6 3.6 2.2 1.2 0.3 0
716.3 720 719.3 702.3 680.6 644.7 583.9 525.8 490.4 458.8
413.8 374.2 349.9 327.9 294.8 263 242 223.1 195.6 170.1
154 139.2 117.5 98.8 86.8 75.9 60.4 46.3 37 28.9
17.9 9.4 6.2 3.9 1.8 0.5 0
716.3 715.2 713.1 701.1 686.9 665.2 628.5 591.7 568.1 545.6
511.7 477.9 455 431.5 394.4 354.5 326.9 300.7 262.5 226.9
205.4 185.2 157.4 132.8 117.5 103.3 83.7 66.6 55.2 45.3
31.9 20.3 14.6 9.8 4.2 1.1 0
716.3 710.4 706.9 699.9 693.3 685.8 673.2 657.5 645.7 632.3
609.6 581.7 560 535 493.9 446 411.9 378.4 329.4 283.7
256.8 231.2 197.3 166.8 148.1 130.7 107.1 86.9 73.4 61.6
45.9 31.2 23 15.8 6.6 1.6 0
716.3 715.2 713.1 701.1 686.9 665.2 628.5 591.7 568.1 545.6
511.7 477.9 455 431.5 394.4 354.5 326.9 300.7 262.5 226.9
205.4 185.2 157.4 132.8 117.5 103.3 83.7 66.6 55.2 45.3
31.9 20.3 14.6 9.8 4.2 1.1 0
716.3 720 719.3 702.3 680.6 644.7 583.9 525.8 490.4 458.8
413.8 374.2 349.9 327.9 294.8 263 242 223.1 195.6 170.1
154 139.2 117.5 98.8 86.8 75.9 60.4 46.3 37 28.9
17.9 9.4 6.2 3.9 1.8 0.5 0
716.3 719 711.4 669.7 631.9 588.1 519.6 459.3 423.5 391.5
346.8 309 285.8 265.2 235.3 207.7 190.1 174.5 152.1 131.4
118 106.5 89.2 74.5 65.2 56.5 43.8 31.8 24.9 19.1
11.2 5.6 3.6 2.2 1.2 0.3 0
716.3 716.1 698.8 625.8 569.2 519.3 448.9 392.5 360.2 330.5
290.1 256.6 235.3 216.2 189.2 164.5 149.2 135.7 116.3 98.7
87.2 78.3 64.7 53.5 46.6 39.8 29.4 19.1 14.9 11.4
7 4.2 2.8 2 1.2 0.3 0
716.3 714.6 684.7 589 523.1 469.6 400 346.2 315.9 288
250.5 219.7 199.8 181.8 156.9 134.6 120.9 108.7 92.2 77.3
67.8 60.8 50 40.6 34.4 28.4 20.1 12 9.3 7.2
4.8 3.4 2.5 1.8 1.2 0.4 0
716.3 714.4 669 559.5 493.5 438.9 373.1 320.5 290.6 263.8
228.1 198.2 179.4 162.1 138.5 117.8 105 93.4 79.6 67.4
59.8 54 44.9 35.9 28.6 22.5 15.9 10.5 8.2 6.6
4.6 3.2 2.5 1.8 1.2 0.5 0
716.3 714.5 655.9 534.3 468.2 413.2 350.3 298.6 269.3 243.6
209.4 180.2 162.1 145.4 122.9 103.6 91.6 80.9 69.3 59.3
53.2 48.2 40.4 31.4 23.4 17.6 12.4 9.2 7.2 6
4.4 3.1 2.4 1.8 1.2 0.6 0
716.3 715.1 650.4 522.1 455.4 402.1 340.1 288.4 260 235.3
201.9 172.2 154.3 137.4 115.6 97 85.6 76.6 65.8 56.5
51 45.9 37.8 27.4 20.3 15.9 11.4 8.5 6.7 5.6
4.1 2.9 2.2 1.6 1 0.5 0
716.3 715.6 644.9 509.9 442.7 391.1 329.8 278.2 250.7 227
194.5 164.2 146.5 129.4 108.3 90.4 79.6 72.4 62.4 53.7
48.8 43.6 35.3 23.5 17.2 14.3 10.3 7.8 6.2 5.2
3.7 2.7 2.1 1.4 0.8 0.3 0
716.3 715.1 650.4 522.1 455.4 402.1 340.1 288.4 260 235.3
201.9 172.2 154.3 137.4 115.6 97 85.6 76.6 65.8 56.5
51 45.9 37.8 27.4 20.3 15.9 11.4 8.5 6.7 5.6
4.1 2.9 2.2 1.6 1 0.5 0
716.3 714.5 655.9 534.3 468.2 413.2 350.3 298.6 269.3 243.6
209.4 180.2 162.1 145.4 122.9 103.6 91.6 80.9 69.3 59.3
53.2 48.2 40.4 31.4 23.4 17.6 12.4 9.2 7.2 6
4.4 3.1 2.4 1.8 1.2 0.6 0
716.3 714.4 669 559.5 493.5 438.9 373.1 320.5 290.6 263.8
228.1 198.2 179.4 162.1 138.5 117.8 105 93.4 79.6 67.4
59.8 54 44.9 35.9 28.6 22.5 15.9 10.5 8.2 6.6
4.6 3.2 2.5 1.8 1.2 0.5 0
716.3 714.6 684.7 589 523.1 469.6 400 346.2 315.9 288
250.5 219.7 199.8 181.8 156.9 134.6 120.9 108.7 92.2 77.3
67.8 60.8 50 40.6 34.4 28.4 20.1 12 9.3 7.2
4.8 3.4 2.5 1.8 1.2 0.4 0
716.3 716.1 698.8 625.8 569.2 519.3 448.9 392.5 360.2 330.5
290.1 256.6 235.3 216.2 189.2 164.5 149.2 135.7 116.3 98.7
87.2 78.3 64.7 53.5 46.6 39.8 29.4 19.1 14.9 11.4
7 4.2 2.8 2 1.2 0.3 0
716.3 719 711.4 669.7 631.9 588.1 519.6 459.3 423.5 391.5
346.8 309 285.8 265.2 235.3 207.7 190.1 174.5 152.1 131.4
118 106.5 89.2 74.5 65.2 56.5 43.8 31.8 24.9 19.1
11.2 5.6 3.6 2.2 1.2 0.3 0
716.3 720 719.3 702.3 680.6 644.7 583.9 525.8 490.4 458.8
413.8 374.2 349.9 327.9 294.8 263 242 223.1 195.6 170.1
154 139.2 117.5 98.8 86.8 75.9 60.4 46.3 37 28.9
17.9 9.4 6.2 3.9 1.8 0.5 0
716.3 715.2 713.1 701.1 686.9 665.2 628.5 591.7 568.1 545.6
511.7 477.9 455 431.5 394.4 354.5 326.9 300.7 262.5 226.9
205.4 185.2 157.4 132.8 117.5 103.3 83.7 66.6 55.2 45.3
31.9 20.3 14.6 9.8 4.2 1.1 0
716.3 710.4 706.9 699.9 693.3 685.8 673.2 657.5 645.7 632.3
609.6 581.7 560 535 493.9 446 411.9 378.4 329.4 283.7
256.8 231.2 197.3 166.8 148.1 130.7 107.1 86.9 73.4 61.6
45.9 31.2 23 15.8 6.6 1.6 0
